??
CAD model selection
W1-2Z
HELP_VARIABLE
Company
C&H Bearing
Description
W - Double V Guide Wheels
Bill of material
W1-2Z
PN
Part Number
W1-2Z
SWS
SIZE Wheel Size
1
DD
d - Bore Diameter
4.762 mm
D
D - Outside Diameter
19.583
B
B - Width Inner Ring
7.874 mm
A1
A1 - V Radius Inside
7.95
A2
A2 - V Radius Outside
11.89 mm
A
A - Gage Wire Distance
21.648 mm
DS
ds - gage wire diameter
2.381 mm
RS
rs - Inner ring chamfer
0.4
R
R - Ref. Radius
0.5
WEIGHT
Weight
0.011 kg
CR
Cr - Basic Dynamic Load Rating
2390 N
C0R
C0r -Basic static load rating
1220 N
RBM
RBM - Ring and Ball Material
52100 (100Cr6) Chrome steel
REM
REM - Retainer Material
Nylon 66
SST
SST - Sealing Solutions
Shield
SDM
SDM - Shield Material
304 Stainless steel
SLM
SLM - Seal Material
-
GREASE
Grease
Kluberplex BEM 34-132
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.